Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BMQ832-20-R-180
Part #:GRL8320179.00
Catalog #:GRL-BMQ832-20-R-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.34 in | BE1: | 0.5 in |
| J: | 7.5 in | G: | 2 |
| RQ: | 5.81 in | N: | 7.06 |
| T: | 1.375 | L: | 6.76 in |
| BD: | 9 | C: | 9.38 in |
| BF: | 0.53 | F: | 4 |
| Center Distance (in): | 3.25 in | O: | 3.66 in |
| AJ: | 7.25 | I: | 5.02 in |
| D: | 3.5 | O*: | 3.42 in |
| B: | 8.5 | K: | 3.75 in |
| AK: | 8.5 | A: | 5.75 |
| TAP Depth: | 0.88 in | H-Tap size: | 7/16 - 14 UNC in |
Technical Specifications
| Output Shaft Orientation: | R | Mounting Style: | Base |
| Input HP: | 5.18 | Output Key: | 5/16 X 2.63 |
| Output Style: | R | Series Code: | GRL |
| Overhung Load: | 2,275 | Series Style: | GRL-BMQ-R |
| Keyway: | 1/4 X 1/8 | Output HP: | 4.536 |
| Input RPM: | 1,750 | Frame Size: | 180TC |
| Reducer Style: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 87 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Output Shaft Assembly Code: | R | Input Style: | C-Face Quill |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.375 in | Input Bore (C Face): | 1.125 |
| Series: | GRL Series - Ironman Worm Gear Reducers | Input Diameter (in): | 1.125 in |
| Thrust Rating - output shaft: | 2574 | Reducer: | Worm - Right Angle |
| Assembly: | BMQ-R | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.18 | Service Factor: | 1 |
| Input Quill Diameter (in): | 1.125 in | Center Distance (in): | 3.25 |
| Model Code: | BMQ832 | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Product Type: | Worm Speed Reducer | Ratio: | 20:1 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 3267 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310054789 | Weight: | 75.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

