Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BM832-80-D-140
Part #:GRL8320203.00
Catalog #:GRL-BM832-80-D-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 7.06 | L: | 6.76 in |
| A: | 5.75 | AJ: | 5.88 |
| T: | 1.375 | C: | 9.38 in |
| AK: | 4.5 | O: | 3.66 in |
| U: | 0.875 in | I: | 5.02 in |
| G: | 2 | O*: | 3.42 in |
| BD: | 6.5 | H-Tap size: | 7/16-14 UNC in |
| LM: | 9.01 | K: | 3.75 in |
| D: | 3.5 | J: | 7.5 in |
| BF: | 0.41 | B: | 8.5 |
| TAP Depth: | 0.88 in | F: | 4 |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 140 | Input Style: | Flexible Coupling Input |
| Output HP: | 0.695 | Ratio Range: | 80:1 |
| Gear Type: | Worm | Output Diameter (in): | 1.375 in |
| Input RPM: | 1,750 | Ratio: | 80:1 |
| Frame Size: | 140TC | Thrust Rating - output shaft: | 2574 |
| Output Style: | D | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.03 | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer Style: | Worm - Right Angle | Series Style: | GRL-BM-D |
| Output Shaft Orientation: | LR | Reducer: | Worm - Right Angle |
| Output Key: | 5/16 x 2.63 | Mounting Style: | Base |
| Shaft Seal Material: | Viton | Series Code: | GRL |
| Input Diameter (in): | 0.875 in | Overhung Load: | 2,275 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | D |
| Service Factor: | 1 | Model Code: | BM832 |
| Center Distance (in): | 3.25 | Output RPM: | 21 |
| Assembly: | BM-D | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Series: | GRL Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Input Keyway: | 3/16 X 1.63 in | Input HP: | 1.03 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2000 in/lbs |
General Specifications
| UPC: | 690310054932 | Weight: | 76.00 LB |

