Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BM832-5-R-180
Part #:GRL8320209.00
Catalog #:GRL-BM832-5-R-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 7/16-14 UNC in | I: | 5.02 in |
| F: | 4 | TAP Depth: | 0.88 in |
| A: | 5.75 | BE1: | 0.5 in |
| BD: | 9 | T: | 1.375 |
| B: | 8.5 | L1: | 10.01 in |
| D: | 3.5 | U: | 0.875 in |
| K: | 3.75 in | Center Distance (in): | 3.25 in |
| L: | 6.76 in | AJ: | 7.25 |
| BF: | 0.53 | O: | 3.66 in |
| J: | 7.5 in | AK: | 8.5 |
| G: | 2 | N: | 7.06 |
| C: | 9.38 in |
Technical Specifications
| Ratio Range: | 5:1 | Input Keyway: | 3/16 X 1.63 in |
| Ratio: | 5:1 | Motor Frame Size: | 180 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 11.92 |
| Mounting Style: | Base | Series Code: | GRL |
| Output HP: | 11.29 | Series Style: | GRL-BM-R |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Model Code: | BM832 |
| Reducer Style: | Worm - Right Angle | Output Shaft Assembly Code: | R |
| Frame Size: | 180TC | Input HP: | 11.92 |
| Output RPM: | 350 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Series: | GRL Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Assembly: | BM-R |
| Output Shaft Orientation: | R | Thrust Rating - output shaft: | 1605 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.375 in |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Output Style: | R |
| Output Key: | 5/16 x 2.63 | Input Keyway (C Face): | 1/4 x 1/8 |
| Overhung Load: | 2,275 | Service Factor: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2033 in/lbs |
General Specifications
| UPC: | 690310054970 | Weight: | 76.00 LB |

