Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BM832-7.5-L-210
Part #:GRL8320218.00
Catalog #:GRL-BM832-7.5-L-210
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.88 in | D: | 3.5 |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| BD: | 9 | I: | 5.02 in |
| C: | 9.38 in | U: | 0.875 in |
| L1: | 10.01 in | AJ: | 7.25 |
| L: | 6.76 in | G: | 2 |
| AK: | 8.5 | H-Tap size: | 7/16-14 UNC in |
| T: | 1.375 | BE1: | 0.5 in |
| N: | 7.06 | B: | 8.5 |
| J: | 7.5 in | F: | 4 |
| A: | 5.75 | K: | 3.75 in |
| O: | 3.66 in |
Technical Specifications
| Input Keyway (C Face): | 5/16 x 5/32 | Input Diameter (in): | 0.875 in |
| Output Key: | 5/16 x 2.63 | Mounting Style: | Base |
| Input Style: | Flexible Coupling Input | Series: | GRL Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Assembly: | BM-L | Input HP: | 8.863 |
| Motor Frame Size: | 210 | Output Diameter (in): | 1.375 in |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Output RPM: | 233 |
| Ratio: | 7.5:1 | Frame Size: | 210TC |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.63 in |
| Thrust Rating - output shaft: | 1869 | Output Shaft Assembly Code: | L |
| Output Style: | L | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 8.863 | Output Shaft Orientation: | L |
| Overhung Load: | 2,275 | No. of Gear Reductions: | Single |
| Reducer Style: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Series Code: | GRL | Service Factor: | 1 |
| Model Code: | BM832 | Series Style: | GRL-BM-L |
| Output HP: | 8.264 | Product Type: | Right Angle |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2232 in/lbs |
General Specifications
| UPC: | 690310055007 | Weight: | 76.00 LB |

