Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BM832-10-L-210
Part #:GRL8320219.00
Catalog #:GRL-BM832-10-L-210
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | K: | 3.75 in |
| T: | 1.375 | Center Distance (in): | 3.25 in |
| C: | 9.38 in | D: | 3.5 |
| N: | 7.06 | BF: | 0.53 |
| A: | 5.75 | TAP Depth: | 0.88 in |
| G: | 2 | U: | 0.875 in |
| I: | 5.02 in | AJ: | 7.25 |
| AK: | 8.5 | O: | 3.66 in |
| L1: | 10.01 in | L: | 6.76 in |
| BE1: | 0.5 in | BD: | 9 |
| J: | 7.5 in | H-Tap size: | 7/16-14 UNC in |
| B: | 8.5 |
Technical Specifications
| Thrust Rating - output shaft: | 2026 | Series: | GRL Series - Ironman Worm Gear Reducers |
| Overhung Load: | 2,170 | Output HP: | 7.497 |
| Input Keyway: | 3/16 X 1.63 in | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Series Code: | GRL | Input Keyway (C Face): | 5/16 x 5/32 |
| Ratio: | 10:1 | Output RPM: | 175 |
| Input Diameter (in): | 0.875 in | Output Shaft Orientation: | L |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Reducer Style: | Worm - Right Angle | Mounting Style: | Base |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Assembly: | BM-L | Center Distance (in): | 3.25 |
| Model Code: | BM832 | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 1.375 in |
| Series Style: | GRL-BM-L | Product Type: | Right Angle |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Output Style: | L | Reducer: | Worm - Right Angle |
| Input HP: | 8.092 | Output Shaft Assembly Code: | L |
| Input HP @ 1750 RPM: | 8.092 | Frame Size: | 210TC |
| Motor Frame Size: | 210 | Output Key: | 5/16 x 2.63 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2700 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| UPC: | 690310055014 | Weight: | 76.00 LB |

