Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BMQ832-7.5-L-180
Part #:GRL8320278.00
Catalog #:GRL-BMQ832-7.5-L-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | G: | 2 |
| F: | 4 | TAP Depth: | 0.88 in |
| Center Distance (in): | 3.25 in | N: | 7.06 |
| BE1: | 0.5 in | H-Tap size: | 7/16-14 UNC in |
| B: | 8.5 | O: | 3.66 in |
| I: | 5.02 in | AK: | 8.5 |
| RQ: | 5.81 in | T: | 1.375 |
| K: | 3.75 in | LQ1: | 6.34 in |
| A: | 5.75 | BD: | 9 |
| C: | 9.38 in | AJ: | 7.25 |
| J: | 7.5 in | BF: | 0.53 |
Technical Specifications
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Input Diameter (in): | 1.125 in | Input Bore (C Face): | 1.125 |
| Frame Size: | 180TC | Reducer Style: | Worm - Right Angle |
| Assembly: | BMQ-L | Output Style: | L |
| Output Shaft Assembly Code: | L | Mounting Style: | Base |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Overhung Load: | 2,275 |
| Reducer: | Worm - Right Angle | Series Style: | GRL-BMQ-L |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Key: | 5/16 x 2.63 | No. of Gear Reductions: | Single |
| Input HP: | 8.863 | Output HP: | 8.264 |
| Output Diameter (in): | 1.375 in | Input RPM: | 1,750 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Output RPM: | 233 |
| Input Keyway (C Face): | 1/4 x 1/8 | Series Code: | GRL |
| Output Shaft Orientation: | L | Series: | GRL Series - Ironman Worm Gear Reducers |
| Model Code: | BMQ832 | Service Factor: | 1 |
| Motor Frame Size: | 180 | Thrust Rating - output shaft: | 1869 |
| Input HP @ 1750 RPM: | 8.863 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 2232 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| UPC: | 690310055274 | Weight: | 75.00 LB |

