Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-BMQ832-10-R-210
Part #:GRL8320303.00
Catalog #:GRL-BMQ832-10-R-210
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | T: | 1.375 |
| D: | 3.5 | K: | 3.75 in |
| B: | 8.5 | C: | 9.38 in |
| J: | 7.5 in | N: | 7.06 |
| O: | 3.66 in | BE1: | 0.5 in |
| BD: | 9 | G: | 2 |
| AJ: | 7.25 | RQ: | 6.25 in |
| F: | 4 | BF: | 0.53 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| LQ1: | 6.75 in | H-Tap size: | 7/16-14 UNC in |
| A: | 5.75 | TAP Depth: | 0.88 in |
Technical Specifications
| Mounting Style: | Base | Output Shaft Assembly Code: | R |
| Series Style: | GRL-BMQ-R | Output HP: | 7.497 |
| Output RPM: | 175 | Input HP: | 8.092 |
| No. of Gear Reductions: | Single | Series Code: | GRL |
| Output Style: | R | Input Style: | C-Face Quill |
| Output Shaft Orientation: | R | Overhung Load: | 2,275 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Input RPM: | 1,750 |
| Output Key: | 5/16 X 2.63 | Reducer Style: | Worm - Right Angle |
| Keyway: | 5/16 X 5/32 | Frame Size: | 210TC |
| Ratio Range: | 10:1 | Assembly: | BMQ-R |
| Input Quill Diameter (in): | 1.375 in | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2026 | Product Type: | Right Angle |
| Output Diameter (in): | 1.375 in | Input Diameter (in): | 1.375 in |
| Motor Frame Size: | 210 | Input Keyway (C Face): | 5/16 x 5/32 |
| Shaft Seal Material: | Viton | Model Code: | BMQ832 |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 8.092 |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Series: | GRL Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Ratio: | 10:1 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2700 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| UPC: | 690310130278 | Weight: | 75.00 LB |

