Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-WBMQ832-80-R-56
Part #:GRL8323023.00
Catalog #:GRL-WBMQ832-80-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Bore (C Face): | 0.625 | Output HP: | 0.695 |
| Input RPM: | 1,750 | Reducer Style: | Worm - Right Angle |
| Service Factor: | 1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.375 in | Frame Size: | 56C |
| Assembly: | WBMQ-R | Input Style: | C-Face Quill |
| Output Shaft Orientation: | R | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Style: | GRL-WBMQ-R | Product Type: | Right Angle |
| Ratio: | 80:1 | Input HP: | 1.03 |
| Mounting Style: | Base | No. of Gear Reductions: | Single |
| Ratio Range: | 80:1 | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | R | Input Diameter (in): | 0.625 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Key: | 5/16 x 2.63 |
| Model Code: | WBMQ832 | Output Style: | R |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Overhung Load: | 2,275 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 2000 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310055618 | Weight: | 83.00 LB |

