Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GRL-VL832-60-DU
Part #:GRLV32006210.00
Catalog #:GRL-VL832-60-DU
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 0.38 in | M: | 2.38 |
| U: | 0.875 in | H: | 0.56 in |
| R: | 3.5 in | N: | 7.06 |
| I: | 5.02 in | DL: | 4.69 |
| O: | 3.66 in | G: | 7.13 |
| K: | 3.06 in | B: | 8.5 |
| F: | 11.88 | DH: | 6.25 |
| L: | 6.76 in | J: | 6.13 in |
| Center Distance (in): | 3.25 in | T: | 1.375 |
| O*: | 3.42 in | A: | 13 |
Technical Specifications
| Input Style: | Shaft | Mounting Style: | Vertical Output Shaft, Low Base |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Output Shaft Orientation: | DU |
| Output HP: | 1.515 | No. of Gear Reductions: | Single |
| Series Style: | GRL-VL-DU | Output Shaft Assembly Code: | DU |
| Overhung Load: | 2,275 | Series Code: | GRL |
| Output RPM: | 29 | Nominal Motor HP Rating to HP @ 1750 RPM: | 2 |
| Input RPM: | 1,750 | Output Style: | DU |
| Output Key: | 5/16 X 2.63 | Reducer Style: | Worm - Right Angle |
| Input HP: | 2.114 | Assembly: | VL-DU |
| Model Code: | VL832 | Ratio: | 60:1 |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 60:1 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Motor HP Rating: | 2 |
| Input Keyway: | 3/16 X 1.63 in | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.375 in |
| Reducer: | Worm - Right Angle | Reduction: | Single |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3274 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 690310160725 | Weight: | 84.00 LB |

