Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-TMQ813-5-L-56
Part #:GRT13001061.00
Catalog #:GR-TMQ813-5-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.19 in | BE: | 0.38 in |
| LQ: | 3.46 in | N: | 4 |
| RQ: | 3.09 in | T: | 0.625 |
| AJ: | 5.88 | F: | 3.31 |
| V: | 0.53 in | I: | 2.61 in |
| C: | 5.19 in | H: | 0.34 in |
| J: | 4.37 in | G: | 1.66 |
| BD: | 6.5 | O: | 2.16 in |
| BF: | 0.41 | Center Distance (in): | 1.33 in |
| AK: | 4.5 | B: | 5.37 |
| D: | 2.25 | A: | 5.38 |
| H-Tap size: | 0.34 in |
Technical Specifications
| No. of Gear Reductions: | Single | Keyway: | 3/16 X 3/32 |
| Output RPM: | 350 | Input RPM: | 1,750 |
| Overhung Load: | 700 | Output HP: | 1.158 |
| Output Key: | 3/16 X 1.50 | Output Style: | L |
| Input Style: | C-Face Quill | Mounting Style: | Horizontal Base, Worm Over |
| Series Style: | GR-TMQ-L | Series Code: | GR |
| Output Shaft Assembly Code: | L | Frame Size: | 56C |
| Input HP: | 1.248 | Reducer Style: | Worm - Right Angle |
| Output Shaft Orientation: | L | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Assembly: | TMQ-L | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Thrust Rating - output shaft: | 827 |
| Model Code: | TMQ813 | Service Factor: | 1 |
| Input Quill Diameter (in): | 0.625 in | Ratio: | 5:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 1.248 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.625 in |
| Center Distance (in): | 1.33 | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Shaft Seal Material: | Viton | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 209 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310099834 | Weight: | 19.00 LB |

