Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-TMQ818-30-D-56
Part #:GRT18003067.00
Catalog #:GR-TMQ818-30-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | BE: | 0.38 in |
| J: | 5.75 in | O: | 2.05 in |
| D: | 2.75 | AJ: | 5.88 |
| RQ: | 3.59 in | BD: | 6.5 |
| C: | 6.44 in | AK: | 4.5 |
| N: | 4.31 | T: | 0.875 |
| I: | 3.24 in | H: | 0.41 in |
| V: | 0.69 in | B: | 6.99 |
| O*: | 1.84 in | LQ: | 4.09 in |
| BF: | 0.41 | G: | 2.25 |
| F: | 4.5 | K: | 2.88 in |
| A: | 5.75 | H-Tap size: | 0.41 in |
Technical Specifications
| Frame Size: | 56C | Output Style: | D |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | D |
| Reducer Style: | Worm - Right Angle | Input HP: | 0.741 |
| Series Code: | GR | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Output Key: | 3/16 X 1.38 | Output Shaft Orientation: | LR |
| Mounting Style: | Horizontal Base, Worm Over | Overhung Load: | 1,200 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output RPM: | 58 | Output HP: | 0.569 |
| Series Style: | GR-TMQ-D | Keyway: | 3/16 X 3/32 |
| Input Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 0.741 |
| Reducer: | Worm - Right Angle | Product Type: | Worm Speed Reducer |
| Motor Frame Size: | 56C | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.75 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Input Quill Diameter (in): | 0.625 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | TMQ818 |
| Thrust Rating - output shaft: | 1144 | Gear Type: | Worm |
| Ratio: | 30:1 | Output Diameter (in): | 0.875 in |
| Input Bore (C Face): | 0.625 | Assembly: | TMQ-D |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 614 in/lbs |
General Specifications
| UPC: | 690310100554 | Weight: | 27.00 LB |

