Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-TMQ824-20-R-140
Part #:GRT24002077.00
Catalog #:GR-TMQ824-20-R-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | BF: | 0.41 |
| G: | 2.44 | Center Distance (in): | 2.38 in |
| BD: | 6.5 | N: | 5.14 |
| LQ: | 4.63 in | J: | 7.06 in |
| F: | 4.88 | H: | 0.49 in |
| V: | 0.75 in | D: | 3.25 |
| T: | 1.125 | B: | 8.37 |
| C: | 7.69 in | O: | 2.66 in |
| RQ: | 4.09 in | AK: | 4.5 |
| BE: | 0.38 in | K: | 3.53 in |
| AJ: | 5.88 | A: | 6.19 |
Technical Specifications
| Series Style: | GR-TMQ-R | Output RPM: | 87 |
| Reducer Style: | Worm - Right Angle | Input Style: | C-Face Quill |
| Mounting Style: | Horizontal Base, Worm Over | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | R | Output Key: | 1/4 X 1.75 |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Output Shaft Orientation: | R |
| Output Style: | R | Frame Size: | 140TC |
| Output HP: | 1.972 | Input HP: | 2.326 |
| Keyway: | 3/16 X 3/32 | Overhung Load: | 1,770 |
| Assembly: | TMQ-R | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Model Code: | TMQ824 |
| Ratio: | 20:1 | Center Distance (in): | 2.38 |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.125 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Input Quill Diameter (in): | 0.875 in |
| Input Bore (C Face): | 0.875 | Input Diameter (in): | 0.875 in |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 1421 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 690310100677 | Weight: | 49.00 LB |

