Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-WTMQ830-40-L-56
Part #:GRT303008.00
Catalog #:GR-WTMQ830-40-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | V: | 0.75 in |
| T: | 1.25 | RQ: | 5.32 in |
| BF: | 0.41 | BD: | 6.5 |
| F: | 5.88 | J: | 8.44 in |
| G: | 2.94 | LQ: | 5.95 in |
| C: | 9.63 in | AJ: | 5.88 |
| D: | 4 | N: | 6.75 |
| Center Distance (in): | 3 in | B: | 10 |
| K: | 4.22 in | O: | 3.6 in |
| BE: | 0.38 in | AK: | 4.5 |
| H: | 0.53 in | A: | 7.5 |
Technical Specifications
| Series Type: | Cast Iron 800 Worm Gear Reducers | Input HP: | 2.251 |
| Input Style: | C-Face Quill | Reducer Style: | Worm - Right Angle |
| Keyway: | 3/16 X 3/32 | Overhung Load: | 2,170 |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Frame Size: | 56C | Output Shaft Orientation: | L |
| Input RPM: | 1,750 | Mounting Style: | Horizontal Base, Worm Over |
| Output Shaft Assembly Code: | L | Output Key: | 1/4 X 1.75 |
| Output HP: | 1.72 | Output RPM: | 43 |
| Series Style: | GR-WTMQ-L | Output Style: | L |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | WTMQ830 |
| Service Factor: | 1 | Input Quill Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Input Keyway: | 3/16 X 1.63 in |
| Assembly: | WTMQ-L | Product Type: | Right Angle |
| Ratio Range: | 40:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 1.250 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.00 | Ratio: | 40:1 |
| Input Diameter (in): | 0.625 in | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2477 in/lbs | Output Shaft: | Shaft |
General Specifications
| Weight: | 74.00 LB |

