Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-T842-20-R
Part #:GRT42002005.00
Catalog #:GR-T842-20-R
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.66 in | L: | 9.57 in |
| O: | 4.5 in | C: | 12.38 in |
| I: | 6.1 in | B: | 13.24 |
| M: | 3.47 | G: | 3.81 |
| Center Distance (in): | 4.25 in | J: | 11.12 in |
| K: | 5.56 in | V: | 1 in |
| T: | 1.875 | F: | 7.63 |
| U: | 1.25 in | N: | 8.12 |
| D: | 5.44 | A: | 9.75 |
Technical Specifications
| Output Key: | 1/2 X 3.06 | Series Style: | GR-T-R |
| Overhung Load: | 3,320 | Output RPM: | 87 |
| Series Code: | GR | Mounting Style: | Horizontal Base, Worm Over |
| Input Style: | Shaft | Reducer Style: | Worm - Right Angle |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Input HP: | 9.462 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | R | Output Style: | R |
| Output Shaft Orientation: | R | Output HP: | 8.458 |
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.875 in | Model Code: | T842 |
| Input Keyway: | 1/4 X 2.50 in | Ratio: | 20:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Ratio Range: | 20:1 | Center Distance (in): | 4.25 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Assembly: | T-R |
| Product Type: | Right Angle | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 6092 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310150214 | Weight: | 150.00 LB |

