Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-TM852-40-L-180
Part #:GRT52001044.00
Catalog #:GR-TM852-40-L-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 15.13 in | AK: | 8.5 |
| BD: | 9 | L: | 10.88 in |
| F: | 8.38 | N: | 9.06 |
| L1: | 14.3 in | BE1: | 0.5 in |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| U: | 1.25 in | V: | 1.13 in |
| BF: | 0.53 | O: | 4.78 in |
| G: | 4.19 | D: | 6.25 |
| J: | 14.12 in | B: | 16.24 |
| I: | 7.5 in | T: | 2 |
| H: | 0.78 in | K: | 7.06 in |
| A: | 10.5 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Output Key: | 1/2 X 3.50 | Mounting Style: | Horizontal Base, Worm Over |
| Output RPM: | 43 | Output Shaft Assembly Code: | L |
| Overhung Load: | 3,560 | Input RPM: | 1,750 |
| Output Shaft Orientation: | L | Input Style: | C-Face Coupled |
| Series Style: | GR-TM-L | Output Style: | L |
| Output HP: | 6.538 | Series Code: | GR |
| Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Input HP: | 8.105 | Shaft Seal Material: | Viton |
| Model Code: | TM852 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Output Diameter (in): | 2.000 in | Ratio: | 40:1 |
| Gear Type: | Worm | Assembly: | TM-L |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 5.25 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Input Diameter (in): | 1.125 in | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 9419 in/lbs | Output Shaft: | Shaft |
General Specifications
| Weight: | 274.00 LB |

