Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-TMQ852-20-L-210
Part #:GRT52001113.00
Catalog #:GR-TMQ852-20-L-210
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 14.12 in | N: | 9.06 |
| BE1: | 0.5 in | V: | 1.13 in |
| BD: | 9 | AK: | 8.5 |
| H: | 0.78 in | F: | 8.38 |
| B: | 16.24 | K: | 7.06 in |
| C: | 15.13 in | Center Distance (in): | 5.25 in |
| T: | 2 | AJ: | 7.25 |
| G: | 4.19 | D: | 6.25 |
| LQ1: | 8.61 in | I: | 7.5 in |
| BF: | 0.53 | O: | 4.78 in |
| A: | 10.5 |
Technical Specifications
| Input HP: | 14.56 | Keyway: | 5/16 X 5/32 |
| Output Key: | 1/2 X 3.50 | No. of Gear Reductions: | Single |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Series Style: | GR-TMQ-L |
| Output Style: | L | Input RPM: | 1,750 |
| Series Code: | GR | Overhung Load: | 3,560 |
| Output RPM: | 87 | Frame Size: | 210TC |
| Reducer Style: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output HP: | 12.98 | Output Shaft Orientation: | L |
| Output Shaft Assembly Code: | L | Mounting Style: | Horizontal Base, Worm Over |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Input Diameter (in): | 1.375 in |
| Output Diameter (in): | 2.000 in | Input Bore (C Face): | 1.375 |
| Input Quill Diameter (in): | 1.375 in | Assembly: | TMQ-L |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | TMQ852 | Product Type: | Right Angle |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 9351 in/lbs |
General Specifications
| UPC: | 690310165805 | Weight: | 267.00 LB |

