Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-TMQ852-40-L-210
Part #:GRT52001116.00
Catalog #:GR-TMQ852-40-L-210
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 8.38 | BD: | 9 |
| N: | 9.06 | V: | 1.13 in |
| T: | 2 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| G: | 4.19 | J: | 14.12 in |
| C: | 15.13 in | AK: | 8.5 |
| AJ: | 7.25 | B: | 16.24 |
| K: | 7.06 in | I: | 7.5 in |
| LQ1: | 8.61 in | H: | 0.78 in |
| O: | 4.78 in | D: | 6.25 |
| A: | 10.5 |
Technical Specifications
| Input Style: | C-Face Quill | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Output Shaft Orientation: | L | Output Style: | L |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Series Style: | GR-TMQ-L | Mounting Style: | Horizontal Base, Worm Over |
| Reducer Style: | Worm - Right Angle | Output Shaft Assembly Code: | L |
| Series Code: | GR | Frame Size: | 210TC |
| Output RPM: | 43 | Overhung Load: | 3,560 |
| Output Key: | 1/2 X 3.50 | Keyway: | 5/16 X 5/32 |
| Output HP: | 6.538 | Input HP: | 8.105 |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Assembly: | TMQ-L |
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 40:1 | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 x 5/32 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.375 in |
| Output Diameter (in): | 2.000 in | Model Code: | TMQ852 |
| Reducer: | Worm - Right Angle | Input Quill Diameter (in): | 1.375 in |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 9419 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310158562 | Weight: | 267.00 LB |

