Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-U830-40-R
Part #:GRU30002008.00
Catalog #:GR-U830-40-R
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | K: | 4.22 in |
| Center Distance (in): | 3 in | O: | 3.6 in |
| V: | 0.75 in | I: | 4.84 in |
| D: | 3.38 | U: | 0.875 in |
| T: | 1.25 | C: | 9.63 in |
| M: | 2.38 | B: | 10 |
| J: | 8.44 in | F: | 5.88 |
| N: | 6.75 | H: | 0.53 in |
| G: | 2.94 | A: | 7.5 |
Technical Specifications
| Output Shaft Assembly Code: | R | Series Code: | GR |
| Mounting Style: | Horizontal Base, Worm Under | Input HP: | 2.251 |
| Overhung Load: | 2,170 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Style: | R | Output RPM: | 43 |
| Output Shaft Orientation: | R | Series Style: | GR-U-R |
| Input Style: | Shaft | Output Key: | 1/4 X 1.75 |
| Output HP: | 1.72 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Ratio: | 40:1 |
| Input Keyway: | 3/16 X 1.63 in | Output Diameter (in): | 1.250 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | U830 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Assembly: | U-R | Ratio Range: | 40:1 |
| Center Distance (in): | 3.00 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 2477 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310166406 | Weight: | 70.00 LB |

