Morse Cast Iron Single-Reduction Worm Reducer - 20GCT 30 LR 56C
Part #:MK4476
Catalog #:20GCT 30 LR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 7.5 in | O: | 2.75 in |
| B: | 5.5 | O*: | 2.75 in |
| AK: | 4.5 | BF: | 0.41 |
| T: | 1 | A: | 6.75 |
| I: | 3.5 in | N: | 4.875 |
| D: | 3.5 | BD: | 6.5 |
| Hole dia: | 0.41 in | G: | 2.25 |
| BE: | 0.38 in | J: | 4 in |
| LQ: | 4.5 in | K: | 2 in |
| AJ: | 5.88 | Center Distance (in): | 2 in |
| F: | 5.5 |
Technical Specifications
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | LR | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.84 |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Ratio Range: | 30:1 |
| Center Distance (in): | 2 | Output Diameter (in): | 1 in |
| Output Shaft Direction: | Double | Output RPM: | 58.4 |
| Output Key: | 1/4 X 1.44 | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Assembly: | GCT-LR | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 702 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 685 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288087168 | Weight: | 19.50 LB |
| Packaged Length: | 12.25 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

