Morse Cast Iron Single-Reduction Worm Reducer - 20GCT 60 LR 56C
Part #:MK4479
Catalog #:20GCT 60 LR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.5 | J: | 4 in |
| A: | 6.75 | N: | 4.875 |
| O: | 2.75 in | G: | 2.25 |
| O*: | 2.75 in | LQ: | 4.5 in |
| Hole dia: | 0.41 in | D: | 3.5 |
| Center Distance (in): | 2 in | AK: | 4.5 |
| I: | 3.5 in | BF: | 0.41 |
| BE: | 0.38 in | AJ: | 5.88 |
| BD: | 6.5 | B: | 5.5 |
| K: | 2 in | T: | 1 |
| C: | 7.5 in |
Technical Specifications
| Output Diameter (in): | 1 in | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | Double | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 0.44 | Input Style: | C-Face Quill |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 2 |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Gear Type: | Worm | Output Shaft Assembly Code: | LR |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 1.44 | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Assembly: | GCT-LR |
| Output Torque Rating (in-lb): | 610 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 702 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288087199 | Weight: | 16.90 LB |
| Packaged Length: | 12.25 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

