Morse Cast Iron Single-Reduction Worm Reducer - 25RW 20 1-LR B&T
Part #:ML0004
Catalog #:25RW 20 1-LR B&T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.5 in | A: | 7 |
| J: | 5 in | Hole dia: | 0.56 in |
| D: | 3.5 | U: | 0.75 in |
| K: | 2.5 in | F: | 5.75 |
| G: | 2.88 | T: | 1.25 |
| O: | 2.5 in | O*: | 2.63 in |
| B: | 6.75 | C: | 9 in |
| M: | 2 | N: | 5.625 |
| L: | 6.06 in | I: | 2.93 in |
Technical Specifications
| Output Key: | 1/4 X 1.75 | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 1.88 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.63 in |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Center Distance (in): | 2.5 | Gear Type: | Worm |
| Ratio: | 20:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | LR |
| Input Style: | Solid Shaft | Assembly: | RW-LR |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1139 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,211 lb |
General Specifications
| UPC: | 662288088387 | Weight: | 53.00 LB |
| Packaged Length: | 12.25 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

