Morse Cast Iron Single-Reduction Worm Reducer - 30RW 10 1-LR B&T
Part #:MM0002
Catalog #:30RW 10 1-LR B&T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.5 | B: | 7.25 |
| T: | 1.375 | Hole dia: | 0.6 in |
| U: | 1 in | A: | 7.5 |
| F: | 6.25 | G: | 3.125 |
| J: | 5.5 in | C: | 10.5 in |
| D: | 4 | N: | 6.1875 |
| I: | 4.75 in | L: | 7.125 in |
| K: | 2.75 in | O: | 2.75 in |
| Center Distance (in): | 3 in | O*: | 2.75 in |
Technical Specifications
| Product Line: | Morse Power Gear - Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 5.37 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | LR | Assembly: | RW-LR |
| Ratio Range: | 10:1 | Input Keyway: | 1/4 X 1.63 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Key: | 1/4 X 1.75 | Output Diameter (in): | 1.375 in |
| Ratio: | 10:1 | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Input Diameter (in): | 1 in |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1753 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,403 lb |
General Specifications
| UPC: | 662288108658 | Weight: | 64.80 LB |
| Packaged Length: | 12.25 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

