Morse Cast Iron Single-Reduction Worm Reducer - 30RW 15 1-LR B&T
Part #:MM0003
Catalog #:30RW 15 1-LR B&T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.5 | K: | 2.75 in |
| G: | 3.125 | O: | 2.75 in |
| F: | 6.25 | Hole dia: | 0.6 in |
| B: | 7.25 | U: | 1 in |
| J: | 5.5 in | C: | 10.5 in |
| T: | 1.375 | L: | 7.125 in |
| A: | 7.5 | I: | 4.75 in |
| N: | 6.1875 | D: | 4 |
| Center Distance (in): | 3 in | O*: | 2.75 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | LR |
| Ratio Range: | 15:1 | Input Keyway: | 1/4 X 1.63 in |
| Output RPM: | 116.6 | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.375 in |
| Input Diameter (in): | 1 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 4.01 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio: | 15:1 | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Output Key: | 1/4 X 1.75 | Reducer: | Worm - Right Angle |
| Assembly: | RW-LR | Input Style: | Solid Shaft |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 1899 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,403 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288108665 | Weight: | 65.05 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 14.50 IN |
| Packaged Height: | 13.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

