Morse Cast Iron Single-Reduction Worm Reducer - 40RW 30 1-LR B&T
Part #:MP0006
Catalog #:40RW 30 1-LR B&T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7 in | I: | 6.025 in |
| T: | 1.75 | N: | 7.68 |
| B: | 9.25 | Hole dia: | 0.61 in |
| Center Distance (in): | 4 in | F: | 8 |
| G: | 4 | D: | 5 |
| M: | 2.81 | A: | 9.5 |
| O: | 3.5 in | K: | 3.5 in |
| O*: | 3.5 in | C: | 13 in |
| U: | 1.125 in | L: | 8.83 in |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.06 |
| Product Type: | Right Angle | Assembly: | RW-LR |
| Ratio Range: | 30:1 | Output Diameter (in): | 1.75 in |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | LR |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 4.22 |
| Service Factor: | 1 | Ratio: | 30:1 |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Output Shaft Direction: | Double |
| Input Diameter (in): | 1.125 in | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.5 in | Center Distance (in): | 4 |
| Output RPM: | 58.4 | Overhung Load Rating (Output Shaft(lb)): | 2,736 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3733 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288147732 | Weight: | 135.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

