Morse Cast Iron Single-Reduction Worm Reducer - 40RW 60 1-LR B&T
Part #:MP0009
Catalog #:40RW 60 1-LR B&T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.81 | U: | 1.125 in |
| F: | 8 | J: | 7 in |
| O: | 3.5 in | C: | 13 in |
| K: | 3.5 in | L: | 8.83 in |
| T: | 1.75 | Hole dia: | 0.61 in |
| B: | 9.25 | O*: | 3.5 in |
| I: | 6.025 in | A: | 9.5 |
| G: | 4 | Center Distance (in): | 4 in |
| N: | 7.68 | D: | 5 |
Technical Specifications
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 1.75 in |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Assembly: | RW-LR |
| Input Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 2.15 |
| Output Shaft Assembly Code: | LR | Gear Type: | Worm |
| Output RPM: | 29.2 | Input Style: | Solid Shaft |
| Output Shaft Direction: | Double | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4 | Ratio Range: | 60:1 |
| Input Keyway: | 1/4 X 2.5 in | Output Key: | 1/2 X 3.06 |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 2,736 lb |
| Output Torque Rating (in-lb): | 3372 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288147763 | Weight: | 125.15 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

