Morse Cast Iron Single-Reduction Worm Reducer - 40V40 1-LD-3 D380
Part #:MP5536
Catalog #:40V40 1-LD-3 D380
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.75 | T: | 1.75 |
| K: | 4.5 in | U: | 1.25 in |
| N: | 8.75 | A: | 15.25 |
| F: | 13 | Hole dia: | 0.69 in |
| J: | 9 in | G: | 7.5 |
| V: | 1 in | O: | 2.75 in |
| B: | 10.5 | L: | 7.75 in |
| R: | 5.25 in | Center Distance (in): | 4 in |
| DL: | 5.5 | I: | 5.25 in |
Technical Specifications
| Assembly: | V-LD | Output Key: | 1/2 X 3.06 |
| Shaft Seal Material: | Viton | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Output Shaft Direction: | Single | Output Diameter (in): | 1.75 in |
| Ratio: | 40:1 | Service Factor: | 1 |
| Gear Type: | Worm | Center Distance (in): | 4 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 3.31 | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | LD |
| Output RPM: | 43.7 | Input Keyway: | 1/4 X 2.5 in |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3710 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288659549 | Weight: | 121.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 20.75 IN |
| Packaged Height: | 17.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

