Morse Cast Iron Single-Reduction Worm Reducer - 60RW 30 B1-L OR T1-R
Part #:MR0015
Catalog #:60RW 30 B1-L OR T1-R
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 11.125 | T: | 2.5 |
| B: | 13.75 | F: | 11.5 |
| J: | 10.5 in | M: | 3.88 |
| U: | 1.5 in | L: | 13.25 in |
| G: | 5.75 | Hole dia: | 0.93 in |
| K: | 5.25 in | D: | 7 |
| Center Distance (in): | 6 in | O: | 5 in |
| C: | 19 in | A: | 13.75 |
| I: | 9.375 in |
Technical Specifications
| Gear Type: | Worm | Assembly: | RW-R OR L |
| Output Diameter (in): | 2.5 in | Input HP @ 1750 RPM: | 10.37 |
| Output Key: | 5/8 X 4.00 | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | L OR R |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/8 X 3.00 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input RPM: | 1,750 | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Input Style: | Solid Shaft | Center Distance (in): | 6 |
| Output Shaft Direction: | Single | Input Diameter (in): | 1.5 in |
| Output RPM: | 58.4 | Overhung Load Rating (Output Shaft(lb)): | 5,313 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 9438 in/lbs |
General Specifications
| UPC: | 662288204480 | Weight: | 375.00 LB |
| Packaged Length: | 24.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

