Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-B813-15-D
Part #:NH8130028.00
Catalog #:NH-B813-15-D
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.82 | F: | 2 |
| TAP Depth: | 0.5 in | O: | 2.16 in |
| D: | 1.72 | L: | 3.82 in |
| I: | 2.61 in | N: | 4 |
| C: | 4.66 in | K: | 1.63 in |
| G: | 1 | H-Tap size: | 5/16 - 18 UNC in |
| Center Distance (in): | 1.33 in | T: | 0.75 |
| O*: | 1.94 in | J: | 3.25 in |
| M: | 1.76 | U: | 0.5 in |
| B: | 3.8 |
Technical Specifications
| Overhung Load: | 700 | Input Diameter (in): | 0.5 in |
| Series Code: | NH | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1144 | Input HP @ 1750 RPM: | 0.642 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Center Distance (in): | 1.33 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Shaft Assembly Code: | D |
| Output Style: | D | Reducer: | Worm - Right Angle |
| Model Code: | B813 | Gear Type: | Worm |
| Mounting Style: | Base | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Input Style: | Solid Shaft | Reducer Style: | Worm - Right Angle |
| Assembly: | B-D | Input Keyway: | 1/8 X 1.00 in |
| Product Type: | Right Angle | Output RPM: | 116 |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Output Diameter (in): | 0.750 in | Output Shaft Orientation: | LR |
| Output Key: | 3/16 x 1.50 | Series Style: | NH-B-D |
| Output HP: | 0.541 | Input HP: | 0.642 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 292 in/lbs |
General Specifications
| UPC: | 690310055939 | Weight: | 14.00 LB |

