Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-B813-20-D
Part #:NH8130029.00
Catalog #:NH-B813-20-D
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.82 | TAP Depth: | 0.5 in |
| H-Tap size: | 5/16 - 18 UNC in | L: | 3.82 in |
| J: | 3.25 in | M: | 1.76 |
| G: | 1 | N: | 4 |
| Center Distance (in): | 1.33 in | B: | 3.8 |
| O*: | 1.94 in | C: | 4.66 in |
| O: | 2.16 in | K: | 1.63 in |
| U: | 0.5 in | D: | 1.72 |
| T: | 0.75 | F: | 2 |
| I: | 2.61 in |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Mounting Style: | Base | Gear Type: | Worm |
| Series Code: | NH | Input Keyway: | 1/8 X 1.00 in |
| Ratio: | 20:1 | Assembly: | B-D |
| Input HP @ 1750 RPM: | 0.551 | Series Style: | NH-B-D |
| Product Type: | Right Angle | Output Style: | D |
| Input Diameter (in): | 0.5 in | Output Diameter (in): | 0.750 in |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Output HP: | 0.445 | Input Style: | Solid Shaft |
| Model Code: | B813 | Output Shaft Assembly Code: | D |
| Center Distance (in): | 1.33 | Output Shaft Orientation: | LR |
| Input HP: | 0.551 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output RPM: | 87 | Output Key: | 3/16 x 1.50 |
| Overhung Load: | 700 | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 320 in/lbs |
General Specifications
| UPC: | 690310055946 | Weight: | 14.00 LB |

