Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM813-30-L-56
Part #:NH8130043.00
Catalog #:NH-BM813-30-L-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.16 in | F: | 2 |
| AJ: | 5.88 | Center Distance (in): | 1.33 in |
| D: | 1.72 | AK: | 4.5 |
| BF: | 0.41 | TAP Depth: | 0.5 in |
| H-Tap size: | 5/16 - 18 UNC in | T: | 0.75 |
| BD: | 6.5 | L: | 3.82 in |
| I: | 2.61 in | A: | 2.82 |
| K: | 1.63 in | B: | 3.8 |
| J: | 3.25 in | G: | 1 |
| U: | 0.5 in | LM: | 6.07 |
| BE: | 0.38 in | C: | 4.66 in |
| N: | 4 |
Technical Specifications
| Output Shaft Orientation: | L | Ratio: | 30:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Output Style: | L |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.395 |
| Input Keyway: | 1/8 X 1.00 in | Thrust Rating - output shaft: | 1144 |
| Model Code: | BM813 | Frame Size: | 56C |
| Motor Frame Size: | 56 | Series Style: | NH-BM-L |
| Gear Type: | Worm | Output RPM: | 58 |
| Assembly: | BM-L | Center Distance (in): | 1.33 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Diameter (in): | 0.5 in | Output Diameter (in): | 0.750 in |
| Mounting Style: | Base | Reducer Style: | Worm - Right Angle |
| Input HP: | 0.395 | Ratio Range: | 30:1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | L |
| Series Code: | NH | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Key: | 3/16 x 1.50 | Output HP: | 0.29 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Overhung Load: | 700 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 314 in/lbs |
General Specifications
| UPC: | 690310056080 | Weight: | 19.00 LB |

