Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM813-5-R-56
Part #:NH8130049.00
Catalog #:NH-BM813-5-R-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 3.82 in | N: | 4 |
| TAP Depth: | 0.5 in | J: | 3.25 in |
| D: | 1.72 | BE: | 0.38 in |
| O: | 2.16 in | I: | 2.61 in |
| G: | 1 | B: | 3.8 |
| LM: | 6.07 | AK: | 4.5 |
| BF: | 0.41 | AJ: | 5.88 |
| U: | 0.5 in | T: | 0.75 |
| K: | 1.63 in | Center Distance (in): | 1.33 in |
| BD: | 6.5 | C: | 4.66 in |
| H-Tap size: | 5/16 - 18 UNC in | F: | 2 |
| A: | 2.82 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output RPM: | 350 | Output Style: | R |
| Ratio Range: | 5:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Mounting Style: | Base | Output Shaft Orientation: | R |
| Ratio: | 5:1 | Input Bore (C Face): | 0.625 |
| Input Diameter (in): | 0.5 in | Input HP: | 1.248 |
| Frame Size: | 56C | Assembly: | BM-R |
| Service Factor: | 1 | Output HP: | 1.158 |
| Center Distance (in): | 1.33 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.248 | Gear Type: | Worm |
| Output Shaft Assembly Code: | R | Input Keyway: | 1/8 X 1.00 in |
| Series Style: | NH-BM-R | Overhung Load: | 700 |
| Model Code: | BM813 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/16 x 1.50 | Shaft Seal Material: | Viton |
| Series Code: | NH | No. of Gear Reductions: | Single |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Diameter (in): | 0.750 in |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Motor Frame Size: | 56 |
| Thrust Rating - output shaft: | 827 | Reducer Style: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
| Output Torque Rating (in-lb): | 209 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310056141 | Weight: | 19.00 LB |

