Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM813-5-D-56
Part #:NH8130061.00
Catalog #:NH-BM813-5-D-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.16 in | D: | 1.72 |
| O*: | 1.94 in | T: | 0.75 |
| TAP Depth: | 0.5 in | K: | 1.63 in |
| BE: | 0.38 in | BD: | 6.5 |
| I: | 2.61 in | LM: | 6.07 |
| J: | 3.25 in | U: | 0.5 in |
| G: | 1 | AK: | 4.5 |
| L: | 3.82 in | N: | 4 |
| Center Distance (in): | 1.33 in | A: | 2.82 |
| C: | 4.66 in | BF: | 0.41 |
| F: | 2 | B: | 3.8 |
| H-Tap size: | 5/16 - 18 UNC in | AJ: | 5.88 |
Technical Specifications
| Output Style: | D | Ratio: | 5:1 |
| Product Type: | Right Angle | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.248 | Input Keyway: | 1/8 X 1.00 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Mounting Style: | Base |
| Input Bore (C Face): | 0.625 | Frame Size: | 56C |
| Overhung Load: | 700 | Ratio Range: | 5:1 |
| Input HP: | 1.248 | Thrust Rating - output shaft: | 827 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Motor Frame Size: | 56 |
| Series Code: | NH | Output RPM: | 350 |
| Output Shaft Assembly Code: | D | Service Factor: | 1 |
| Series Style: | NH-BM-D | Input Diameter (in): | 0.5 in |
| Output HP: | 1.158 | Gear Type: | Worm |
| Output Diameter (in): | 0.750 in | No. of Gear Reductions: | Single |
| Output Key: | 3/16 x 1.50 | Center Distance (in): | 1.33 |
| Output Shaft Orientation: | LR | Model Code: | BM813 |
| Assembly: | BM-D | Reducer Style: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 209 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310056257 | Weight: | 19.00 LB |

