Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM813-40-D-56
Part #:NH8130068.00
Catalog #:NH-BM813-40-D-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.33 in | BF: | 0.41 |
| AJ: | 5.88 | F: | 2 |
| O: | 2.16 in | L: | 3.82 in |
| N: | 4 | TAP Depth: | 0.5 in |
| LM: | 6.07 | C: | 4.66 in |
| K: | 1.63 in | BD: | 6.5 |
| B: | 3.8 | H-Tap size: | 5/16 - 18 UNC in |
| O*: | 1.94 in | BE: | 0.38 in |
| T: | 0.75 | AK: | 4.5 |
| I: | 2.61 in | G: | 1 |
| U: | 0.5 in | J: | 3.25 in |
| D: | 1.72 | A: | 2.82 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.329 | Output Shaft Orientation: | LR |
| Output Shaft Assembly Code: | D | Input Keyway: | 1/8 X 1.00 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Model Code: | BM813 | Output Key: | 3/16 x 1.50 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.625 |
| Mounting Style: | Base | Series Style: | NH-BM-D |
| Gear Type: | Worm | Series Code: | NH |
| Reducer Style: | Worm - Right Angle | Input HP: | 0.329 |
| Output HP: | 0.223 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Motor Frame Size: | 56 | Output RPM: | 43 |
| Center Distance (in): | 1.33 | Frame Size: | 56C |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | No. of Gear Reductions: | Single |
| Assembly: | BM-D | Overhung Load: | 700 |
| Output Diameter (in): | 0.750 in | Output Style: | D |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1144 |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.5 in | Input Style: | Flexible Coupling Input |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 322 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310056325 | Weight: | 19.00 LB |

