Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ813-100-L-56
Part #:NH8130084.00
Catalog #:NH-BMQ813-100-L-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.33 in | T: | 0.75 |
| AJ: | 5.88 | TAP Depth: | 0.5 in |
| O: | 2.16 in | H-Tap size: | 5/16 - 18 UNC in |
| AK: | 4.5 | RQ: | 3.09 in |
| C: | 4.66 in | J: | 3.25 in |
| A: | 2.82 | LQ: | 3.46 in |
| B: | 3.8 | D: | 1.72 |
| BE: | 0.38 in | N: | 4 |
| G: | 1 | F: | 2 |
| BF: | 0.41 | K: | 1.63 in |
| I: | 2.61 in | BD: | 6.5 |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.084 |
| Reducer Style: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Series Style: | NH-BMQ-L | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Product Type: | Right Angle | Input HP: | 0.084 |
| Input Diameter (in): | 0.625 in | Output HP: | 0.04 |
| Overhung Load: | 700 | Assembly: | BMQ-L |
| Model Code: | BMQ813 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Key: | 3/16 x 1.50 |
| Output Shaft Assembly Code: | L | Frame Size: | 56C |
| Output Diameter (in): | 0.750 in | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Output RPM: | 17 | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.33 | Thrust Rating - output shaft: | 1144 |
| Output Style: | L | Output Shaft Orientation: | L |
| Mounting Style: | Base | Series Code: | NH |
| Input Bore (C Face): | 0.625 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 143 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb |
General Specifications
| UPC: | 690310056479 | Weight: | 14.00 LB |

