Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ813-7.5-D-56
Part #:NH8130098.00
Catalog #:NH-BMQ813-7.5-D-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 2.61 in | LQ: | 3.46 in |
| H-Tap size: | 5/16 - 18 UNC in | O: | 2.16 in |
| D: | 1.72 | B: | 3.8 |
| G: | 1 | RQ: | 3.09 in |
| AJ: | 5.88 | O*: | 1.94 in |
| N: | 4 | BD: | 6.5 |
| T: | 0.75 | K: | 1.63 in |
| F: | 2 | Center Distance (in): | 1.33 in |
| J: | 3.25 in | C: | 4.66 in |
| TAP Depth: | 0.5 in | AK: | 4.5 |
| A: | 2.82 | BE: | 0.38 in |
| BF: | 0.41 |
Technical Specifications
| Input Diameter (in): | 0.625 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Assembly: | BMQ-D | Ratio: | 7.5:1 |
| Input HP: | 1.025 | Thrust Rating - output shaft: | 948 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Style: | D |
| Model Code: | BMQ813 | Overhung Load: | 700 |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Motor Frame Size: | 56 | Center Distance (in): | 1.33 |
| Output HP: | 0.933 | Mounting Style: | Base |
| Output Shaft Orientation: | LR | Frame Size: | 56C |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Gear Type: | Worm |
| Output RPM: | 233 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Reducer Style: | Worm - Right Angle |
| Output Shaft Assembly Code: | D | Output Key: | 3/16 x 1.50 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 0.750 in |
| Series Style: | NH-BMQ-D | Series Code: | NH |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 1.025 |
| Service Factor: | 1 | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
| Output Torque Rating (in-lb): | 252 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310056615 | Weight: | 14.00 LB |

