Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM813-10-R-48
Part #:NH8130123.00
Catalog #:NH-BM813-10-R-48
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1 | AK: | 3 |
| B: | 3.8 | I: | 2.61 in |
| F: | 2 | Center Distance (in): | 1.33 in |
| O: | 2.16 in | J: | 3.25 in |
| H-Tap size: | 5/16 - 18 UNC in | A: | 2.82 |
| T: | 0.75 | C: | 4.66 in |
| U: | 0.5 in | AJ: | 3.75 |
| BF: | 0.28 | K: | 1.63 in |
| N: | 4 | D: | 1.72 |
| BE: | 0.38 in | L: | 3.82 in |
| TAP Depth: | 0.5 in | BD: | 4.36 |
| LM: | 5.63 |
Technical Specifications
| Frame Size: | 48CZ | Input Diameter (in): | 0.5 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Type: | Right Angle | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Output Diameter (in): | 0.750 in |
| Service Factor: | 1 | Model Code: | BM813 |
| Output Shaft Assembly Code: | R | Series Style: | NH-BM-R |
| Input Keyway: | 1/8 X 1.00 in | Output HP: | 0.729 |
| Thrust Rating - output shaft: | 1070 | Center Distance (in): | 1.33 |
| Motor Frame Size: | 48 | No. of Gear Reductions: | Single |
| Series Code: | NH | Input HP: | 0.823 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 10:1 |
| Mounting Style: | Base | Input Bore (C Face): | 0.5 |
| Output RPM: | 175 | Overhung Load: | 700 |
| Input HP @ 1750 RPM: | 0.823 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Assembly: | BM-R | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Output Shaft Orientation: | R |
| Output Style: | R | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/8 x 1/16 | Output Key: | 3/16 x 1.50 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
| Output Torque Rating (in-lb): | 263 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310056714 | Weight: | 19.00 LB |

