Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ813-7.5-D-140
Part #:NH8130242.00
Catalog #:NH-BMQ813-7.5-D-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2 | Center Distance (in): | 1.33 in |
| N: | 4 | BE: | 0.38 in |
| BD: | 6.5 | AJ: | 5.88 |
| G: | 1 | AK: | 4.5 |
| K: | 1.63 in | O: | 2.16 in |
| T: | 0.75 | C: | 4.66 in |
| RQ: | 3.09 in | B: | 3.8 |
| LQ: | 3.46 in | BF: | 0.41 |
| TAP Depth: | 0.5 in | A: | 2.82 |
| H-Tap size: | 5/16 - 18 UNC in | I: | 2.61 in |
| J: | 3.25 in | O*: | 1.94 in |
| D: | 1.72 |
Technical Specifications
| Output Shaft Orientation: | LR | Output Key: | 3/16 x 1.50 |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Input Bore (C Face): | 0.875 | Overhung Load: | 700 |
| Mounting Style: | Base | Model Code: | BMQ813 |
| Input HP @ 1750 RPM: | 1.025 | Input Diameter (in): | 0.875 in |
| Input Style: | C-Face Quill | Series Code: | NH |
| Output HP: | 0.933 | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | D |
| Input HP: | 1.025 | Assembly: | BMQ-D |
| Center Distance (in): | 1.33 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 948 | Frame Size: | 140TC |
| Series Style: | NH-BMQ-D | Output RPM: | 233 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 0.750 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Reducer Style: | Worm - Right Angle | Output Style: | D |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Motor Frame Size: | 140 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
| Output Torque Rating (in-lb): | 252 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310056929 | Weight: | 14.00 LB |

