Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HM813-25-H1-56-10
Part #:NH8130518.10
Catalog #:NH-HM813-25-H1-56-10
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | H: | 0.53 in |
| I: | 2.61 in | LL: | 2.38 in |
| Center Distance (in): | 1.33 in | AB: | 3.1 |
| D: | 1.72 | AK: | 4.5 |
| V: | 1 in | BE: | 0.38 in |
| AJ: | 5.88 | U: | 0.5 in |
| AA: | 6.66 | T: | 0.625 |
| B: | 3.8 | L: | 3.82 in |
| AE2: | 0.53 | AF: | 0.19 |
| BD: | 6.5 | LM: | 6.07 |
| G: | 1.88 | AE1: | 0.5 |
| AG: | 4.75 | P: | 1.38 in |
Technical Specifications
| Input Diameter (in): | 0.5 in | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Keyway: | 1/8 X 1.00 in |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Series Style: | NH-HM-H1 |
| Thrust Rating - output shaft: | 1144 | Input Style: | Flexible Coupling Input |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Ratio: | 25:1 |
| Service Factor: | 1 | Series Code: | NH |
| Output Shaft Orientation: | H1 | Output RPM: | 70 |
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | H1 |
| Motor Frame Size: | 56C | Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Model Code: | HM813 |
| Shaft Seal Material: | Viton | Output Key: | 3/16 X 1.50 |
| Input HP: | 0.445 | Assembly: | HM-H1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.445 | Output HP: | 0.344 |
| Output Style: | H1 | Reducer Style: | Worm - Right Angle |
| Mounting Style: | Shaft Mount | Bore Code: | 10 |
| Center Distance (in): | 1.33 | Output Diameter (in): | 0.625 in |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 309 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
General Specifications
| UPC: | 690310057063 | Weight: | 19.00 LB |

