Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ813-5-H1-56-10
Part #:NH8130525.10
Catalog #:NH-HMQ813-5-H1-56-10
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | G: | 1.88 |
| AK: | 4.5 | B: | 3.8 |
| D: | 1.72 | Center Distance (in): | 1.33 in |
| AB: | 3.1 | P: | 1.38 in |
| RQ: | 3.09 in | AE2: | 0.53 |
| BE: | 0.38 in | V: | 1 in |
| H: | 0.53 in | AA: | 6.66 |
| AG: | 4.75 | AF: | 0.19 |
| AJ: | 5.88 | I: | 2.61 in |
| T: | 0.625 | LQ: | 3.46 in |
| LL: | 2.38 in | BF: | 0.41 |
Technical Specifications
| Series Code: | NH | Output Shaft Orientation: | H1 |
| Input HP: | 0.823 | Ratio: | 5:1 |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Assembly: | HMQ-H1 | Motor Frame Size: | 56 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Thrust Rating - output shaft: | 827 |
| Model Code: | HMQ813 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | H1 |
| Product Type: | Right Angle | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Diameter (in): | 0.625 in | Output RPM: | 350 |
| Output Key: | 3/16 X 1.50 | Input Bore (C Face): | 0.625 |
| Series Style: | NH-HMQ-H1 | Input Style: | C-Face Quill |
| Frame Size: | 56C | Input RPM: | 1,750 |
| Service Factor: | 1 | Mounting Style: | Shaft Mount |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.248 |
| Output HP: | 0.729 | Center Distance (in): | 1.33 |
| Bore Code: | 10 | Ratio Range: | 5:1 |
| Reducer Style: | Worm - Right Angle | Output Style: | H1 |
| Reducer: | Worm - Right Angle | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 209 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb |
General Specifications
| UPC: | 690310057087 | Weight: | 15.00 LB |

