Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ813-25-H1-56-10
Part #:NH8130530.10
Catalog #:NH-HMQ813-25-H1-56-10
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | B: | 3.8 |
| P: | 1.38 in | H: | 0.53 in |
| I: | 2.61 in | AE2: | 0.53 |
| AA: | 6.66 | LL: | 2.38 in |
| BE: | 0.38 in | AK: | 4.5 |
| D: | 1.72 | Center Distance (in): | 1.33 in |
| BD: | 6.5 | AB: | 3.1 |
| G: | 1.88 | RQ: | 3.09 in |
| LQ: | 3.46 in | T: | 0.625 |
| AF: | 0.19 | AG: | 4.75 |
| V: | 1 in | AJ: | 5.88 |
Technical Specifications
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Style: | H1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output HP: | 0.344 |
| Model Code: | HMQ813 | Motor Frame Size: | 56 |
| Output Shaft Assembly Code: | H1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output RPM: | 70 |
| Output Key: | 3/16 X 1.50 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Mounting Style: | Shaft Mount |
| Output Shaft Orientation: | H1 | Output Diameter (in): | 0.625 in |
| Assembly: | HMQ-H1 | Thrust Rating - output shaft: | 1144 |
| Series Code: | NH | Reducer Style: | Worm - Right Angle |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.445 |
| Series Style: | NH-HMQ-H1 | Center Distance (in): | 1.33 |
| Input HP: | 0.445 | Frame Size: | 56C |
| Bore Code: | 10 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Diameter (in): | 0.625 in | Ratio Range: | 25:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Ratio: | 25:1 | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 309 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310057131 | Weight: | 15.00 LB |

