Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ813-60-H1-56-10
Part #:NH8130534.10
Catalog #:NH-HMQ813-60-H1-56-10
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AJ: | 5.88 |
| RQ: | 3.09 in | BE: | 0.38 in |
| Center Distance (in): | 1.33 in | AB: | 3.1 |
| LL: | 2.38 in | AG: | 4.75 |
| G: | 1.88 | I: | 2.61 in |
| BD: | 6.5 | V: | 1 in |
| AE2: | 0.53 | P: | 1.38 in |
| AK: | 4.5 | AA: | 6.66 |
| H: | 0.53 in | B: | 3.8 |
| LQ: | 3.46 in | BF: | 0.41 |
| T: | 0.625 | D: | 1.72 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 3/16 X 1.50 |
| Model Code: | HMQ813 | Frame Size: | 56C |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Center Distance (in): | 1.33 |
| Reducer Style: | Worm - Right Angle | Input HP: | 0.246 |
| Series Code: | NH | Output Shaft Assembly Code: | H1 |
| Input Diameter (in): | 0.625 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 0.246 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | Ratio Range: | 60:1 |
| Motor Frame Size: | 56 | Ratio: | 60:1 |
| Mounting Style: | Shaft Mount | Assembly: | HMQ-H1 |
| Output RPM: | 29 | Output Diameter (in): | 0.625 in |
| Output Style: | H1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Series Style: | NH-HMQ-H1 | Output Shaft Orientation: | H1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output HP: | 0.145 | Bore Code: | 10 |
| Reducer: | Worm - Right Angle | Reduction: | Single |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 313 in/lbs | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb |
General Specifications
| UPC: | 690310057179 | Weight: | 15.00 LB |

