Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-B815-7.5-R
Part #:NH8150014.00
Catalog #:NH-B815-7.5-R
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.35 in | D: | 1.88 |
| H-Tap size: | 5/16 - 18 UNC in | I: | 3.14 in |
| N: | 4.25 | O: | 2.56 in |
| F: | 1.88 | J: | 3.25 in |
| G: | 0.94 | T: | 0.75 |
| A: | 2.57 | Center Distance (in): | 1.54 in |
| M: | 1.76 | K: | 1.63 in |
| U: | 0.625 in | C: | 5 in |
| B: | 4.06 | TAP Depth: | 0.63 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.522 | Ratio: | 7.5:1 |
| Input Diameter (in): | 0.625 in | Model Code: | B815 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Keyway: | 3/16 X 1.38 in |
| Output Key: | 3/16 x 1.50 | Output Shaft Orientation: | R |
| Ratio Range: | 7.5:1 | Output Style: | R |
| No. of Gear Reductions: | Single | Series Style: | NH-B-R |
| Service Factor: | 1 | Output HP: | 1.368 |
| Reducer: | Worm - Right Angle | Mounting Style: | Base |
| Center Distance (in): | 1.54 | Overhung Load: | 860 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Assembly: | B-R | Output Diameter (in): | 0.750 in |
| Output RPM: | 233 | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | R |
| Product Type: | Right Angle | Reducer Style: | Worm - Right Angle |
| Series Code: | NH | Input HP: | 1.522 |
| Thrust Rating - output shaft: | 946 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 370 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
General Specifications
| UPC: | 690310057391 | Weight: | 15.00 LB |

