Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-B815-15-R
Part #:NH8150016.00
Catalog #:NH-B815-15-R
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.56 in | D: | 1.88 |
| Center Distance (in): | 1.54 in | H-Tap size: | 5/16 - 18 UNC in |
| F: | 1.88 | N: | 4.25 |
| TAP Depth: | 0.63 in | K: | 1.63 in |
| L: | 4.35 in | A: | 2.57 |
| B: | 4.06 | M: | 1.76 |
| G: | 0.94 | I: | 3.14 in |
| U: | 0.625 in | C: | 5 in |
| T: | 0.75 | J: | 3.25 in |
Technical Specifications
| Series Style: | NH-B-R | Input HP @ 1750 RPM: | 1.003 |
| Output Diameter (in): | 0.750 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 1.54 | Input HP: | 1.003 |
| No. of Gear Reductions: | Single | Output HP: | 0.826 |
| Reducer Style: | Worm - Right Angle | Input Style: | Solid Shaft |
| Output RPM: | 116 | Output Shaft Orientation: | R |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.38 in | Ratio Range: | 15:1 |
| Output Style: | R | Model Code: | B815 |
| Assembly: | B-R | Ratio: | 15:1 |
| Overhung Load: | 860 | Thrust Rating - output shaft: | 1144 |
| Input Diameter (in): | 0.625 in | Output Key: | 3/16 x 1.50 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Shaft Seal Material: | Viton |
| Mounting Style: | Base | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Shaft Assembly Code: | R | Series Code: | NH |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 446 in/lbs |
General Specifications
| UPC: | 690310057414 | Weight: | 15.00 LB |

