Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ815-25-D-56
Part #:NH8150034.00
Catalog #:NH-BMQ815-25-D-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.76 | T: | 0.75 |
| O: | 2.56 in | I: | 3.14 in |
| L: | 4.35 in | C: | 5 in |
| TAP Depth: | 0.63 in | B: | 4.06 |
| J: | 3.25 in | O*: | 2.35 in |
| A: | 2.57 | H-Tap size: | 5/16 - 18 UNC in |
| D: | 1.88 | F: | 1.88 |
| N: | 4.25 | K: | 1.63 in |
| G: | 0.94 | U: | 0.625 in |
| Center Distance (in): | 1.54 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.38 in | Input HP: | 0.391 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.391 | Output Diameter (in): | 0.750 in |
| Output RPM: | 29 | Mounting Style: | Base |
| Output HP: | 0.214 | Input Diameter (in): | 0.625 in |
| Ratio: | 60:1 | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Output Style: | D |
| Service Factor: | 1 | Reducer Style: | Worm - Right Angle |
| Model Code: | B815 | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Overhung Load: | 860 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Center Distance (in): | 1.54 |
| Input RPM: | 1,750 | Output Shaft Orientation: | LR |
| Assembly: | B-D | Series Style: | NH-B-D |
| No. of Gear Reductions: | Single | Series Code: | NH |
| Output Shaft Assembly Code: | D | Output Key: | 3/16 x 1.50 |
| Thrust Rating - output shaft: | 1144 | Gear Type: | Worm |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 462 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310057568 | Weight: | 15.00 LB |

