Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ815-25-D-56
Part #:NH8150035.00
Catalog #:NH-BMQ815-25-D-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.88 | L: | 4.35 in |
| I: | 3.14 in | J: | 3.25 in |
| C: | 5 in | H-Tap size: | 5/16 - 18 UNC in |
| Center Distance (in): | 1.54 in | F: | 1.88 |
| M: | 1.76 | B: | 4.06 |
| U: | 0.625 in | G: | 0.94 |
| O*: | 2.35 in | K: | 1.63 in |
| A: | 2.57 | O: | 2.56 in |
| T: | 0.75 | N: | 4.25 |
| TAP Depth: | 0.63 in |
Technical Specifications
| Gear Type: | Worm | Overhung Load: | 860 |
| Assembly: | B-D | Series Code: | NH |
| Output Shaft Assembly Code: | D | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Style: | D |
| Input HP: | 0.204 | Center Distance (in): | 1.54 |
| Input Keyway: | 3/16 X 1.38 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Reducer Style: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.204 | Reducer: | Worm - Right Angle |
| Output RPM: | 21 | Output Shaft Orientation: | LR |
| Series Style: | NH-B-D | Mounting Style: | Base |
| Output HP: | 0.093 | Output Key: | 3/16 x 1.50 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Diameter (in): | 0.750 in |
| Input Diameter (in): | 0.625 in | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | Service Factor: | 1 |
| Ratio: | 80:1 | Model Code: | B815 |
| Input Style: | Solid Shaft | Ratio Range: | 80:1 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 269 in/lbs |
General Specifications
| UPC: | 690310057575 | Weight: | 15.00 LB |

