Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM815-20-R-56
Part #:NH8150089.00
Catalog #:NH-BM815-20-R-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Style: | R | Reducer Style: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Output Shaft Assembly Code: | R |
| Frame Size: | 56C | Product Type: | Right Angle |
| Overhung Load: | 860 | Input Style: | C-Face Coupled |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Series Style: | NH-BM-R |
| Model Code: | BM815 | Output Key: | 3/16 x 1.50 |
| Output RPM: | 87 | Output Diameter (in): | 0.750 in |
| Assembly: | BM-R | Input Bore (C Face): | 0.625 |
| Output HP: | 0.719 | Output Shaft Orientation: | R |
| Input HP: | 0.919 | Gear Type: | Worm |
| Service Factor: | 1 | Mounting Style: | Base |
| Ratio Range: | 20:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Center Distance (in): | 1.54 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 518 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310057773 | Weight: | 20.00 LB |

