Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM815-30-R-56
Part #:NH8150091.00
Catalog #:NH-BM815-30-R-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Overhung Load: | 860 | Mounting Style: | Base |
| Output RPM: | 58 | Input HP: | 0.63 |
| Output Style: | R | Frame Size: | 56C |
| Output HP: | 0.442 | Ratio: | 30:1 |
| Output Key: | 3/16 x 1.50 | Gear Type: | Worm |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Model Code: | BM815 |
| Reducer: | Worm - Right Angle | Reducer Style: | Worm - Right Angle |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Product Type: | Right Angle |
| Assembly: | BM-R | Input Style: | C-Face Coupled |
| Output Shaft Orientation: | R | Shaft Seal Material: | Viton |
| Series Style: | NH-BM-R | Output Diameter (in): | 0.750 in |
| Input Bore (C Face): | 0.625 | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 1.54 | Output Shaft Assembly Code: | R |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 478 in/lbs |
General Specifications
| UPC: | 690310057797 | Weight: | 20.00 LB |

