Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM815-15-R-140
Part #:NH8150124.00
Catalog #:NH-BM815-15-R-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | N: | 4.25 |
| AK: | 4.5 | C: | 5 in |
| T: | 0.75 | A: | 2.57 |
| O: | 2.56 in | U: | 0.625 in |
| L: | 4.35 in | D: | 1.88 |
| J: | 3.25 in | F: | 1.88 |
| LM: | 6.6 | H-Tap size: | 5/16 - 18 UNC in |
| G: | 0.94 | B: | 4.06 |
| Center Distance (in): | 1.54 in | K: | 1.63 in |
| BF: | 0.41 | BE: | 0.38 in |
| I: | 3.14 in | TAP Depth: | 0.63 in |
| AJ: | 5.88 |
Technical Specifications
| Service Factor: | 1 | Output Style: | R |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Orientation: | R | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Motor Frame Size: | 140 |
| Series Style: | NH-BM-R | Product Type: | Right Angle |
| Ratio: | 15:1 | Output HP: | 0.826 |
| Center Distance (in): | 1.54 | Series Code: | NH |
| Output Key: | 3/16 x 1.50 | Output RPM: | 116 |
| Model Code: | BM815 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Mounting Style: | Base |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Assembly: | BM-R |
| Output Shaft Assembly Code: | R | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.38 in | Thrust Rating - output shaft: | 1144 |
| Overhung Load: | 860 | Ratio Range: | 15:1 |
| Input HP: | 1.003 | Frame Size: | 140TC |
| Output Diameter (in): | 0.750 in | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.003 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 446 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310057988 | Weight: | 20.00 LB |

