Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ815-30-L-48
Part #:NH8150151.00
Catalog #:NH-BMQ815-30-L-48
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 3.62 in | T: | 0.75 |
| N: | 4.25 | AJ: | 3.75 |
| I: | 3.14 in | AK: | 3 |
| K: | 1.63 in | H-Tap size: | 5/16 - 18 UNC in |
| BE: | 0.38 in | J: | 3.25 in |
| TAP Depth: | 0.63 in | O: | 2.56 in |
| A: | 2.57 | F: | 1.88 |
| D: | 1.88 | G: | 0.94 |
| BD: | 4.36 | B: | 4.06 |
| C: | 5 in | BF: | 0.28 |
| Center Distance (in): | 1.54 in | LQ: | 3.99 in |
Technical Specifications
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 0.63 |
| Center Distance (in): | 1.54 | Model Code: | BMQ815 |
| Ratio: | 30:1 | Thrust Rating - output shaft: | 1144 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Motor Frame Size: | 48 |
| Series Style: | NH-BMQ-L | Reducer Style: | Worm - Right Angle |
| Gear Type: | Worm | Series Code: | NH |
| Output RPM: | 58 | Input HP: | 0.63 |
| Output Key: | 3/16 x 1.50 | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | L | Assembly: | BMQ-L |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Bore (C Face): | 0.5 |
| Mounting Style: | Base | Service Factor: | 1 |
| Output Style: | L | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.5 in |
| Frame Size: | 48CZ | Output HP: | 0.442 |
| Output Shaft Assembly Code: | L | Input RPM: | 1,750 |
| Output Diameter (in): | 0.750 in | Overhung Load: | 860 |
| Input Keyway (C Face): | 1/8 x 1/16 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 478 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310058008 | Weight: | 18.00 LB |

