Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ815-10-R-56
Part #:NH8150195.00
Catalog #:NH-BMQ815-10-R-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.06 | T: | 0.75 |
| AK: | 4.5 | A: | 2.57 |
| TAP Depth: | 0.63 in | G: | 0.94 |
| LQ: | 3.99 in | BE: | 0.38 in |
| I: | 3.14 in | H-Tap size: | 5/16 - 18 UNC in |
| BD: | 6.5 | BF: | 0.41 |
| D: | 1.88 | C: | 5 in |
| K: | 1.63 in | F: | 1.88 |
| RQ: | 3.62 in | Center Distance (in): | 1.54 in |
| J: | 3.25 in | O: | 2.56 in |
| N: | 4.25 | AJ: | 5.88 |
Technical Specifications
| Output HP: | 1.116 | Motor Frame Size: | 56 |
| Series Style: | NH-BMQ-R | Output Key: | 3/16 x 1.50 |
| Series Code: | NH | Output Shaft Orientation: | R |
| Mounting Style: | Base | Output Style: | R |
| Input Keyway (C Face): | 3/16 x 3/32 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.279 |
| Ratio: | 10:1 | Model Code: | BMQ815 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Assembly: | BMQ-R |
| Service Factor: | 1 | Overhung Load: | 860 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Thrust Rating - output shaft: | 1056 |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Reducer Style: | Worm - Right Angle | Input HP: | 1.279 |
| Output RPM: | 175 | Output Shaft Assembly Code: | R |
| Product Type: | Right Angle | Center Distance (in): | 1.54 |
| Ratio Range: | 10:1 | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 0.750 in | Shaft Seal Material: | Viton |
| Frame Size: | 56C | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 402 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310058213 | Weight: | 18.00 LB |

